B432E7S TRIPLE LIP SEAL KIT

B432E7S MFG #: Link-Belt
$0.00 / EA
  • Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
  • Bearing Type: NO BEARING
  • Maximum Speed (RPM): 1225 rpm
  • Net Weight: 0.80
  • Series: E7 Type Seal Kits-Triple Lip
  • Size Code: B432
  • Weight unit: LB
Link-Belt B432E7S Bearing Parts and Kits E7 Type Seal Kits-Triple Lip Seal. Contact Rexnord for more details.
QTY