B428E7S TRIPLE LIP SEAL KIT

B428E7S MFG #: Link-Belt
$0.00 / EA
  • Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
  • Bearing Type: NO BEARING
  • Maximum Speed (RPM): 1325 rpm
  • Net Weight: 0.70
  • Series: E7 Type Seal Kits-Triple Lip
  • Size Code: B428
  • Weight unit: LB
E7 Triple Lip Seal Kit for Spherical Roller Bearing
QTY