B464ES SINGLE LIP SEAL KIT
B464ES
MFG #: Link-Belt
$0.00
/
- Size Code: B464
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: NO BEARING
- Height: 7.25
- Length: 7.25
- Maximum Speed: 1100
- Net Weight: 0.296
- Service Instructions: BR3-003 LB 224, 225, 22600
- Unit of Dimension: Inch
- Volume: 0.455
- Volume Unit: GLL
- Width: 2
E Spring Loaded Heavy Contact Seal Kit for Spherical Roller Bearing