B448ES SINGLE LIP SEAL KIT
B448ES
MFG #: Link-Belt
$0.00
/
- Size Code: B448
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: NO BEARING
- Height: 1.25
- Length: 4.5
- Maximum Speed: 1500
- Net Weight: 0.58
- Service Instructions: BR3-003 LB 224, 225, 22600
- Unit of Dimension: Inch
- Volume: 0.415
- Volume Unit: CDM
- Width: 4.5
E Spring Loaded Heavy Contact Seal Kit for Spherical Roller Bearing