B432ES SINGLE LIP SEAL KIT

B432ES MFG #: Link-Belt
$0.00 /
  • Size Code: B432
  • Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
  • Bearing Type: NO BEARING
  • Height: 2
  • Length: 3
  • Maximum Speed: 2150
  • Net Weight: 0.3
  • Service Instructions: BR3-003 LB 224, 225, 22600
  • Unit of Dimension: Inch
  • Volume: 0.078
  • Volume Unit: GLL
  • Width: 3
E Spring Loaded Heavy Contact Seal Kit for Spherical Roller Bearing
QTY