B428ES SINGLE LIP SEAL KIT
B428ES
MFG #: Link-Belt
$0.00
/
- Size Code: B428
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: NO BEARING
- Height: 2
- Length: 3
- Maximum Speed: 2350
- Net Weight: 0.7
- Service Instructions: BR3-003 LB 224, 225, 22600
- Unit of Dimension: Inch
- Volume: 0.078
- Volume Unit: GLL
- Width: 3
E Spring Loaded Heavy Contact Seal Kit for Spherical Roller Bearing