B420ES SINGLE LIP SEAL KIT
B420ES
MFG #: Link-Belt
$0.00
/
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: NO BEARING
- Height: 1.50
- Length: 2.50
- Maximum Speed (RPM): 3000 rpm
- Net Weight: 0.70
- Series: E Type Seal Kits-Single Lip
- Size Code: B420
- Unit of Dimension: IN
- Volume: 153.629
- Volume Unit: Cubic centimeter
- Weight unit: LB
- Width: 2.50
E Spring Loaded Heavy Contact Seal Kit for Spherical Roller Bearing