B417ES SINGLE LIP SEAL KIT

B417ES MFG #: Link-Belt
$0.00 /
  • Size Code: B416
  • Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
  • Bearing Type: NO BEARING
  • Height: 1.5
  • Length: 2.5
  • Maximum Speed: 3500
  • Net Weight: 0.5
  • Service Instructions: BR3-003 LB 224, 225, 22600
  • Unit of Dimension: Inch
  • Volume: 153.629
  • Volume Unit: Cubic centimeter
  • Width: 2.5
E Spring Loaded Heavy Contact Seal Kit for Spherical Roller Bearing
QTY