LB68103D83H SEAL ASSEMBLY
LB68103D83H
MFG #: Link-Belt
$0.00
/
- Size Code: 22236
- Height: 1
- Length: 7
- Net Weight: 1.095
- Unit of Dimension: Inch
- Volume: 0.212
- Volume Unit: GLL
- Width: 7
Floating Labyrinth Seal used in the D8 Taconite Sealing System for Spherical Roller Bearing Split Pillowblock Units