LB68953E LIP SEAL
LB68953E
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 5.9375 in
- Net Weight: 0.90
- Series: D8 E Type Seals-Spring Loaded Lip
- Weight unit: LB
Spring Loaded Heavy Contact Seal used in the D8 Taconite Sealing System for Spherical Roller Bearing Split Pillowblock Units