LB68553E LIP SEAL

LB68553E MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 3.4375 in
  • Height: 1.75
  • Length: 4.63
  • Net Weight: 0.50
  • Series: D8 E Type Seals-Spring Loaded Lip
  • Unit of Dimension: IN
  • Volume: 0.162
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 4.63
Spring Loaded Heavy Contact Seal used in the D8 Taconite Sealing System for Spherical Roller Bearing Split Pillowblock Units
QTY