B224483H SEAL ASSEMBLY KIT

B224483H MFG #: Link-Belt
$0.00 /
  • Height: 1.25
  • Length: 4.50
  • Net Weight: 1.50
  • Series: B22400-H Seal Assemblies-Floating Labyrinth
  • Unit of Dimension: IN
  • Volume: 0.415
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 4.50
Obsolete
QTY