285BY37 BRZ BUSHING

285BY37 MFG #: Link-Belt
$0.00 /
  • Height: 2.25
  • Length: 5.75
  • Net Weight: 2.63
  • Sleeve Material: Bronze
  • Unit of Dimension: IN
  • Volume: 0.322
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 5.75
2 7/16" Replacement Bronze Insert for Rigid Sleeve Bearing
QTY