285BY345 BRZ BUSHING
285BY345
MFG #: Link-Belt
$0.00
/
- Sleeve Material: Bronze
- Height: 16.00
- Length: 10.50
- Net Weight: 45.81
- Unit of Dimension: Inch
- Volume: 4.818
- Volume Unit: GLL
- Weight unit: LB
- Width: 6.63
7 15/16" Replacement Bronze Insert for Rigid Sleeve Bearing