285BY338 BRZ BUSHING
285BY338
MFG #: Link-Belt
$0.00
/
- Sleeve Material: Bronze
- Height: 18.50
- Length: 11.88
- Net Weight: 48.30
- Unit of Dimension: Inch
- Volume: 0.261
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 7.25
9" Replacement Bronze Insert for Rigid Sleeve Bearing