285BY335 BRZ BUSHING
285BY335
MFG #: Link-Belt
$0.00
/
- Sleeve Material: Bronze
- Height: 14.63
- Length: 8.38
- Net Weight: 32.36
- Unit of Dimension: Inch
- Volume: 2.784
- Volume Unit: GLL
- Weight unit: LB
- Width: 5.25
7" Replacement Bronze Insert for Rigid Sleeve Bearing