285BY321 BRZ BUSHING
285BY321
MFG #: Link-Belt
$0.00
/
- Sleeve Material: Bronze
- Height: 5.50
- Length: 9.56
- Net Weight: 11.66
- Unit of Dimension: Inch
- Volume: 0.911
- Volume Unit: GLL
- Weight unit: LB
- Width: 4.00
4 7/16" Replacement Bronze Insert for Rigid Sleeve Bearing