285BY26 BRZ BUSHING

285BY26 MFG #: Link-Belt
$0.00 /
  • Series: Bushings-Replacement-Bronze
  • Height: 2.00
  • Length: 3.00
  • Net Weight: 1.00
  • Sleeve Material: Bronze
  • Unit of Dimension: IN
  • Volume: 0.078
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 3.00
1" Replacement Bronze Insert for Rigid Sleeve Bearing
QTY