285BY246 BRZ BUSHING
285BY246
MFG #: Link-Belt
$0.00
/
- Sleeve Material: Bronze
- Height: 13.50
- Length: 7.25
- Net Weight: 26.40
- Unit of Dimension: Inch
- Volume: 2.33
- Volume Unit: GLL
- Weight unit: LB
- Width: 5.50
5 15/16" Replacement Bronze Insert for Rigid Sleeve Bearing