285BY244 5 7/16 BRZ BUSHING

285BY244 MFG #: Link-Belt
$0.00 /
  • Height: 11.25
  • Length: 6.50
  • Net Weight: 21.25
  • Sleeve Material: Bronze
  • Unit of Dimension: IN
  • Volume: 1.583
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 5.00
5 7/16" Replacement Bronze Insert for Rigid Sleeve Bearing
QTY