285BY237 3 15/16 BRZ BUSHING

285BY237 MFG #: Link-Belt
$0.00 /
  • Series: Bushings-Replacement-Bronze
  • Height: 4.50
  • Length: 8.50
  • Net Weight: 9.34
  • Sleeve Material: Bronze
  • Unit of Dimension: IN
  • Volume: 0.58
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 3.50
3 15/16" Replacement Bronze Insert for Rigid Sleeve Bearing
QTY