285BY222 2 7/16 BRZ BUSHING
285BY222
MFG #: Link-Belt
$0.00
/
- Sleeve Material: Bronze
- Height: 2.25
- Length: 5.75
- Net Weight: 3.50
- Unit of Dimension: Inch
- Volume: 0.322
- Volume Unit: GLL
- Weight unit: LB
- Width: 5.75
2 7/16" Replacement Bronze Insert for Rigid Sleeve Bearing