285BY220 2 1/4 BRZ BUSHING
285BY220
MFG #: Link-Belt
$0.00
/
- Sleeve Material: Bronze
- Height: 1.81
- Length: 5.63
- Net Weight: 1.42
- Unit of Dimension: Inch
- Volume: 0.533
- Volume Unit: CDM
- Weight unit: LB
- Width: 3.19
2 1/4" Replacement Bronze Insert for Rigid Sleeve Bearing