285BY212 1 1/2 BRZ BUSHING

285BY212 MFG #: Link-Belt
$0.00 /
  • Height: 2.00
  • Length: 4.00
  • Net Weight: 0.63
  • Sleeve Material: Bronze
  • Unit of Dimension: IN
  • Volume: 0.524
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 4.00
1 1/2" Replacement Bronze Insert for Rigid Sleeve Bearing
QTY