105-90426-21 6000 IMPACT INS TOOL SC16
105-90426-21
MFG #: Rexnord
$0.00
/ EA
- Bore Diameter (Inch): 6 7/16, 6 15/16
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: INSTALL TOOL
- Net Weight: 30
- Tool Size Code: 16
- Tool Style: Impact
- Unit of Dimension: Inch
6000 Series Shurlok Impact Style Installation Tool for 6 7/16", 6 15/16" shaft