105-90426-11 600O IMPACT INS TOOL SC15

105-90426-11 MFG #: Rex
$0.00 / EA
  • Bore Size (in): 5 15/16 in
  • Series: Shurlok Installation Tools
  • Tool Size Code: 15
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Type: INSTALL TOOL
  • Net Weight: 25.00
  • Tool Style: Impact
  • Weight unit: LB
6000 Series Shurlok Impact Style Installation Tool for 5 15/16" shaft
QTY