105-90425-81 6000 IMPACT INS TOOL SC13
105-90425-81
MFG #: Rex
$0.00
/
- Bore Diameter (Inch): 4 15/16
- Bore Diameter (mm): 115, 125
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: INSTALL TOOL
- Net Weight: 7.00
- Tool Size Code: 13
- Tool Style: Impact
- Weight unit: LB
6000 Series Shurlok Impact Style Installation Tool for 4 15/16", 115mm, 125mm shaft