105-90425-71 6000 IMPACT INS TOOL SC12
105-90425-71
MFG #: Rex
$0.00
/
- Bore Diameter (Inch): 4 3/16, 4 7/16
- Bore Diameter (mm): 110
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: INSTALL TOOL
- Net Weight: 14.00
- Tool Size Code: 12
- Tool Style: Impact
- Weight unit: LB
6000 Series Shurlok Impact Style Installation Tool for 4 3/16", 4 7/16", 110mm shaft