105-90425-41 6000 IMPACT INS TOOL SC9
105-90425-41
MFG #: Rex
$0.00
/
- Bore Size (in): 2 11/16, 2 3/4, 2 15/16 in
- Bore Size (mm): 65, 70, 75 mm
- Series: Shurlok Installation Tools
- Tool Size Code: 9
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: INSTALL TOOL
- Net Weight: 9.00
- Tool Style: Impact
- Weight unit: LB
6000 Series Shurlok Impact Style Installation Tool for 2 11/16", 2 3/4", 2 15/16", 65mm, 70mm, 75mm shaft