105-90425-31 6000 IMPACT INS TOOL SC8
105-90425-31
MFG #: Rex
$0.00
/
- Bore Diameter (Inch): 2 3/8, 2 7/16
- Bore Diameter (mm): 60
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: INSTALL TOOL
- Net Weight: 7.00
- Tool Size Code: 8
- Tool Style: Impact
- Weight unit: LB
6000 Series Shurlok Impact Style Installation Tool for 2 3/8", 2 7/16", 60mm shaft