105-90425-11 6000 IMPACT INS TOOL SC6
105-90425-11
MFG #: Rex
$0.00
/
- Bore Diameter (in): 1 15/16 in
- Bore Diameter (mm): 45 mm
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: INSTALL TOOL
- Net Weight: 4.00
- Tool Size Code: 6
- Tool Style: Impact
- Weight unit: LB
6000 Series Shurlok Impact Style Installation Tool for 1 15/16", 45mm shaft