B436MLK1 MICROLOCK KIT
B436MLK1
MFG #: Link-Belt
$0.00
/
- Size Code: B416-B436
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: NO BEARING
- Height: 3.5
- Length: 4
- Net Weight: 0.1
- Service Instructions: BR3-003 LB 224, 225, 22600
- Unit of Dimension: Inch
- Volume: 0.918
- Volume Unit: CDM
- Width: 4
Microlock Assembly Kit for Spherical Roller Bearing