G85MSB FLANGE HSG HALF

G85MSB MFG #: Link-Belt
$0.00 /
  • (B)Distance Between Bolt Holes: 4 3/4 in
  • (C)Flange Housing Outside Diameter: 5 7/8 in
  • (F)Carriage Bolt Size: 1/2 in
  • (F)Nominal Hole Size: 17/32 in
  • (G)Hole Diameter to Clear Mounting Bolt Square Shank: 49/64 in
  • (H)Stock Thickness: 0.15 in
  • (K)Housing Half Width: 5/8 in
  • (S)Carriage Bolt Long Shank Length: 0.11 in
  • (S)Carriage Bolt Short Shank Length: 0.01 in
  • (V)Frame Opening [Min]: 3 13/16 in
  • Radial Load Rating of Housing Assembly: 1700 lbf
  • Size Code: 209
4-Bolt Relubricatable Two-Piece Formed Steel Round Flanged Housing Half
QTY