G72MSB FLANGE HSG HALF

G72MSB MFG #: Link-Belt
$0.00 /
  • (B)Distance Between Bolt Holes: 3 15/16 in
  • (C)Flange Housing Outside Diameter: 4 13/16 in
  • (F)Carriage Bolt Size: 3/8 in
  • (F)Nominal Hole Size: 13/32 in
  • (G)Hole Diameter to Clear Mounting Bolt Square Shank: 13/32 in
  • (H)Stock Thickness: 0.13 in
  • (K)Housing Half Width: 7/16 in
  • (S)Carriage Bolt Long Shank Length: 0.04 in
  • (S)Carriage Bolt Short Shank Length: 0 in
  • (V)Frame Opening [Min]: 3 3/16 in
  • Radial Load Rating of Housing Assembly: 1400 lbf
  • Size Code: 207
3-Bolt Relubricatable Two-Piece Formed Steel Round Flanged Housing Half
QTY