SC3208 ECCENTRIC LOCK SET COLLAR KIT

SC3208 MFG #: Rex
$0.00 /
  • Size Code: 8
  • Series: 3000 Series Set Collar Kits
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Type: NO BEARING
  • Bore Size (in): 2.5 in
  • Net Weight: 1.25
  • Weight unit: LB
Eccentric Locking Collar Kit for Spherical Roller Bearing
QTY