SC14 SET COLLAR KIT

SC14 MFG #: Rexnord
$0.00 /
  • Size Code: 14
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Type: NO BEARING
  • Height: 2.00
  • Length: 10.00
  • Net Weight: 6.11
  • Unit of Dimension: Inch
  • Volume: 0.866
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 10.00
Set Collar Kit for Spherical Roller Bearing
QTY