U2475S SET COLLAR KIT
U2475S
MFG #: Link-Belt
$0.00
/
- Series: 200 Series Set Collar Kits
- Height: 1.75
- Length: 4.63
- Net Weight: 1.67
- Unit of Dimension: IN
- Volume: 0.162
- Volume Unit: GLL
- Weight unit: LB
- Width: 4.63
Set Collar Kit for 200 Series Standard Duty Ball Bearing