W2235S ECCENTRIC LOCK SET COLLAR KIT

W2235S MFG #: Link-Belt
$0.00 /
  • Height: 1.50
  • Length: 2.50
  • Net Weight: 0.36
  • Unit of Dimension: Inch
  • Volume: 153.629
  • Volume Unit: Cubic centimeter
  • Weight unit: LB
  • Width: 2.50
Eccentric Locking Collar Kit for 200 Series Ball Bearing
QTY