W2155S ECCENTRIC LOCK SET COLLAR KIT

W2155S MFG #: Link-Belt
$0.00 /
  • Height: 2.00
  • Length: 3.00
  • Net Weight: 0.13
  • Unit of Dimension: Inch
  • Volume: 0.078
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 3.00
Eccentric Locking Collar Kit for 200 Series Ball Bearing
QTY