SNW663 ADAPTER ASSY

SNW663 MFG #: Link-Belt
$0.00 /
  • Size Code: B663
  • Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
  • Bearing Type: NO BEARING
  • Height: 6.375
  • Length: 6.5
  • Net Weight: 4.9
  • Unit of Dimension: Inch
  • Volume: 1.076
  • Volume Unit: GLL
  • Width: 6
3 15/16" Adapter Assembly for Spherical Roller Bearing Unit
QTY