SNW655 ADAPTER ASSY

SNW655 MFG #: Link-Belt
$0.00 /
  • Size Code: B655
  • Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
  • Bearing Type: NO BEARING
  • Height: 5.5
  • Length: 5.5
  • Net Weight: 4
  • Unit of Dimension: Inch
  • Volume: 0.54
  • Volume Unit: GLL
  • Width: 4.125
3 7/16" Adapter Assembly for Spherical Roller Bearing Unit
QTY