SNW647 ADAPTER ASSY
SNW647
MFG #: Link-Belt
$0.00
/
- Size Code: B647
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: NO BEARING
- Height: 4
- Length: 5
- Net Weight: 3.21
- Unit of Dimension: Inch
- Volume: 0.433
- Volume Unit: GLL
- Width: 5
2 15/16" Adapter Assembly for Spherical Roller Bearing Units