SNW635 ADAPTER ASSY
SNW635
MFG #: Link-Belt
$0.00
/
- Size Code: B635
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: NO BEARING
- Height: 3.5
- Length: 4
- Net Weight: 2.022
- Unit of Dimension: Inch
- Volume: 0.918
- Volume Unit: CDM
- Width: 4
2 3/16" Adapter Assembly for Spherical Roller Bearing Unit