YG219NL 1 3/16 UNMTD BALL BRG

YG219NL MFG #: Link-Belt
$0.00 /
  • (B)Outside Diameter: 2.4409 in
  • (D)Length Through Bore: 1 29/32 in
  • (G)Short Hub Length: 0.7188 in
  • (H)Inner Ring Width: 1.438 in
  • (J)Outer Ring Width: 0.7087 in
  • (M)Locking Collar Outside Diameter: 1 3/4 in
  • (N)Inner Ring Hub Diameter: 1.587 in
  • (T)Locking Collar Width: 5/8 in
  • (Y)Distance from Bearing Centerline to Centerline of Lube Hole: 0.202 in
  • C Basic Dynamic Load Rating: 4390 lbf
  • Co Basic Static Load Rating: 2530 lbf
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 8000 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Setscrew Torque (in-lbs): 165-185
  • Shaft Diameter: 1 3/16 in
  • Shaft Locking Collar Kit: W2195S
  • Size Code: 206
  • Type of Seal: N Lip Seal
  • Vibration Frequency Fundamental Train: 0.0067
  • Vibration Frequency Inner Ring Defect: 0.0905
  • Vibration Frequency Outer Ring Defect: 0.0595
  • Vibration Frequency Roller Spin: 0.0385
1 3/16" Unmounted Ball Bearing, Standard Duty, Eccentric Cam Locking Collar, Single Lip Contact Seal, Relubricatable, Spherical OD
QTY