Y220E3L

Y220E3L MFG #: Link-Belt
$0.00 /
  • Ability to Relubricate: No
  • Available Seal Type: E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal
  • Bearing Series: 200
  • Bolt Diameter: 1.25 in
  • C Basic Dynamic Load Rating: 4470 lbf
  • Co Basic Static Load Rating: 3440 lbf
  • D - Length Through Bore <Bearings> [Min]: 1.48 in
  • D - Length Through Bore <Bearings> [Nom]: 2 1/64 in
  • Diameter - Outside <Bearings>: 2.8346 in
  • Diameter of the Shaft: 1 1/4 in
  • Duty Type: Standard Duty (Normal)
  • Inner Ring Hub Diameter: 1.847 in
  • Inner Ring Type: Wide
  • Inner Ring Width: 1.484
  • Locking Collar Outside Diameter: 2 3/16 in
  • Locking Collar Type: Eccentric Cam Locking Collar
  • Locking Collar Width: 11/16 in
  • Outer Ring Fillet Radius: 0.04 in
  • Outer Ring Width: 0.7480 in
  • Product Feature Summary: Broad range of sealing options; Eccentric cam locking device; Sealed & non-relubricatable; See Features & Benefits for additional info.; Spherical or Cylindrical O.D.; Wide inner ring for increased shaft stability
  • Rolling Element: Ball
  • Shape of Outside Diameter of Outer Ring: Spherical
  • Short Hub Length: 0.7422 in
  • Size Code: 207
  • Special Feature: Replacement Insert
  • Speed [Max]: 700 rpm
  • Type of Seal: Triple Lip Seal (E3)
  • Unit of Measure: in
Product Family: Ball Bearing; Line: Link-Belt Mounted
QTY