UG212HL 3/4 UNMTD BALL BRG

UG212HL MFG #: Link-Belt
$0.00 /
  • (B)Outside Diameter: 1.8504 in
  • (D)Length Through Bore: 1 9/32 in
  • (G)Short Hub Length: 0.5313 in
  • (J)Outer Ring Width: 0.5906 in
  • (N)Inner Ring Hub Diameter: 1.121 in
  • (S)Distance from Inner Ring Long Hub Face to Centerline of Setscrew: 0.19 in
  • (T)Thread Size: #1/4-28
  • (Y)Distance from Bearing Centerline to Centerline of Lube Hole: 0.176 in
  • C Basic Dynamic Load Rating: 2870 lbf
  • Co Basic Static Load Rating: 1480 lbf
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 10000 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Setscrew Torque (in-lbs): 87-92
  • Shaft Diameter: 3/4 in
  • Size Code: 204
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0063
  • Vibration Frequency Inner Ring Defect: 0.0825
  • Vibration Frequency Outer Ring Defect: 0.0508
  • Vibration Frequency Roller Spin: 0.0332
3/4" Unmounted Ball Bearing, Standard Duty, Setscrew Locking, Clearance Seal, Relubricatable, Spherical OD
QTY