UG211HL 11/16 UNMTD BALL BRG

UG211HL MFG #: Link-Belt
$0.00 /
  • (B)Outside Diameter: 1.5748 in
  • (D)Length Through Bore: 1 3/32 in
  • (G)Short Hub Length: 0.4531 in
  • (J)Outer Ring Width: 0.5118 in
  • (N)Inner Ring Hub Diameter: 0.941 in
  • (S)Distance from Inner Ring Long Hub Face to Centerline of Setscrew: 0.15 in
  • (T)Thread Size: #10-32
  • (Y)Distance from Bearing Centerline to Centerline of Lube Hole: 0.158 in
  • C Basic Dynamic Load Rating: 2360 lbf
  • Co Basic Static Load Rating: 1110 lbf
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 12000 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Setscrew Torque (in-lbs): 33-40
  • Shaft Diameter: 11/16 in
  • Size Code: 203
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0062
  • Vibration Frequency Inner Ring Defect: 0.0738
  • Vibration Frequency Outer Ring Defect: 0.0428
  • Vibration Frequency Roller Spin: 0.0293
11/16" Unmounted Ball Bearing, Standard Duty, Setscrew Locking, Clearance Seal, Relubricatable, Spherical OD
QTY