UB219HL

UB219HL MFG #: Link-Belt
$0.00 /
  • Ability to Relubricate: No
  • Available Seal Type: N Lip Seal; H Labyrinth Seal
  • Bearing Series: 200
  • Bolt Diameter: 1.19 in
  • Bore Shape: Round
  • C Basic Dynamic Load Rating: 3380 lbf
  • Co Basic Static Load Rating: 2530 lbf
  • D - Length Through Bore <Bearings> [Nom]: 1 9/16 in
  • Diameter - Outside <Bearings>: 2.4409 in
  • Diameter of the Shaft: 1 3/16 in
  • Distance from Inner Ring Long Hub Face to Centerline of Setscrew: 0.22 in
  • Duty Type: Standard Duty (Normal)
  • Inner Ring Hub Diameter: 1.587 in
  • Inner Ring Type: Wide
  • Length Through Bore: 1 9/16 in
  • Locking Collar Type: Setscrew (Spring) Locking
  • Outer Ring Fillet Radius: 0.04 in
  • Outer Ring Width: 0.6299 in
  • Product Feature Summary: Broad range of sealing options; Sealed & non-relubricatable; See Features & Benefits for additional info.; Spherical or Cylindrical O.D.; Spring locking setscrew mount; Wide inner ring for increased shaft stability
  • Rolling Element: Ball
  • Shape of Outside Diameter of Outer Ring: Cylindrical
  • Short Hub Length: 0.6094 in
  • Size Code: 206
  • Special Feature: Replacement Insert
  • Speed [Max]: 8000 rpm
  • Thread Size: #1/4-28
  • Type of Seal: Clearance Seal (H)
  • Unit of Measure: in
Product Family: Ball Bearing; Line: Link-Belt Mounted
QTY