MSG231NLPA 1 15/16 UNMTED BALL BRG

MSG231NLPA MFG #: Link-Belt
$0.00 /
  • (B)Outside Diameter: 3.9370 in
  • (D)Length Through Bore: 1 13/16 in
  • (G)Short Hub Length: 0.537 in
  • (J)Outer Ring Width: 0.9843 in
  • (N)Inner Ring Hub Diameter: 2.749 in
  • (S)Distance from Inner Ring Long Hub Face to Centerline of Setscrew: 0.38 in
  • (T)Thread Size: 3/8-24 in
  • (Y)Distance from Bearing Centerline to Centerline of Lube Hole: 0.298 in
  • C Dynamic Load Rating: 9800 lbf
  • Co Static Load Rating: 6570 lbf
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 4360 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Setscrew Torque (in-lbs): 290-325
  • Shaft Diameter: 1 15/16 in
  • Size Code: 211
  • Type of Seal: Single Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0068
  • Vibration Frequency Inner Ring Defect: 0.0987
  • Vibration Frequency Outer Ring Defect: 0.068
  • Vibration Frequency Roller Spin: 0.0437
1 15/16" Unmounted Ball Bearing, Medium Duty, Setscrew Locking, Single Lip Contact Seal
QTY