ER10-MHFF 5/8 UNMOUNTED BALL BRG

ER10-MHFF MFG #: Link-Belt
$0.00 /
  • (B)Outside Diameter: 1.8504 in
  • (C)Distance from Outer Ring Face to Snap Ring Face: 3/32 in
  • (D)Length Through Bore: 1 7/32 in
  • (G)Short Hub Length: 0.4050 in
  • (J)Outer Ring Width: 0.6240 in
  • (K)Snap Ring Width: 3/64 in
  • (L)Snap Ring Outside Diameter: 2 1/16 in
  • (N)Inner Ring Hub Diameter: 1.154 in
  • (R)Inner Ring Fillet Radius: 0.04 in
  • (S)Distance from Inner Ring Long Hub Face to Centerline of Setscrew: 15/64 in
  • (T)Thread Size: #10-32
  • (Y)Distance from Bearing Centerline to Centerline of Lube Groove: 0.142 in
  • C Dynamic Load Rating: 2870 lbf
  • Co Static Load Rating: 1480 lbf
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 13400 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Setscrew Torque (in-lbs): 87-92
  • Shaft Diameter: 5/8 in
  • Size Code: 204
  • Type of Seal: Flingers Only - Free Running
  • Vibration Frequency Fundamental Train: 0.0063
  • Vibration Frequency Inner Ring Defect: 0.0825
  • Vibration Frequency Outer Ring Defect: 0.0508
  • Vibration Frequency Roller Spin: 0.0332
5/8" Unmounted Ball Bearing, Standard Duty, Setscrew Locking, Free Running, 10% Grease Filled
QTY